IESNA:LM-63-2002
[TEST]P1203085
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2B-827-U-RW
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10082
TILT=NONE
52 -1 1 37 11 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1080 1080 1072.8 1069.2 1071.7 1083.6 1105.2 1130.9 1176.2 1237
1307.5 1393.5 1486.6 1597.3 1731.1 1884 2043.6 2188.2 2304.1 2393.1
2457.5 2473.4 2388.5 2193.4 1920 1507.7 967.2 583.2 373.2 253.3
185.3 138 116.9 97.3 67.9 29.3 0
1080 1078.9 1072.2 1067.6 1072.2 1082.5 1103.1 1132 1178.3 1238
1314.2 1399.6 1493.3 1601.4 1737.3 1879.9 2041.5 2186.7 2302 2394.1
2460.5 2479.1 2399.8 2209.3 1939.1 1532.4 993.5 595.1 379.9 255.3
196.6 138.5 110.7 90.6 64.9 30.4 0
1080 1080 1076.4 1074.8 1082 1099 1126.3 1162.3 1212.3 1276.1
1352.3 1438.2 1532.9 1641.6 1767.2 1913.9 2078.6 2236.6 2363.3 2460
2531.1 2564 2507.4 2334.9 2059.5 1676.6 1145.3 670.2 424.7 267.2
215.7 164.7 110.2 81.8 61.8 30.9 0
1080 1081 1081 1083.1 1097.5 1123.7 1162.8 1209.7 1268.4 1336.8
1414.6 1500 1596.8 1705.4 1827.4 1967.4 2130.1 2293.8 2443.6 2559.4
2641.2 2693.2 2689.1 2572.2 2318.5 1980.3 1504.1 911.6 535.3 317.1
224.4 175 141 110.2 72.1 31.9 0
1080 1080.5 1084.6 1094.4 1115.5 1148.4 1198.9 1257 1322.4 1393.5
1472.7 1559.2 1651.9 1756.4 1872.2 2004.5 2150.1 2318 2490.9 2642.3
2754.5 2826.5 2870.8 2861 2723.1 2431.7 2043.1 1493.3 844.2 477.7
271.3 193.5 145.7 99.3 56.6 23.7 0
1080 1080.5 1090.8 1109.8 1137.1 1175.7 1230.8 1293.1 1363.6 1438.7
1516 1596.8 1684.8 1782.6 1893.8 2017.9 2158.4 2308.7 2475.5 2647.9
2804.4 2921.8 2999 3052 3071.6 2980.4 2701.5 2280.9 1664.2 945.6
472.5 251.7 157 96.3 48.4 17 0
1080 1083.1 1098.5 1124.7 1158.2 1200.4 1250.9 1312.1 1379 1449
1520.6 1596.3 1677.6 1767.7 1868.6 1983.4 2107.4 2244.3 2389 2536.7
2687.6 2841 2975.8 3080.3 3153.9 3216.7 3236.3 3070.5 2659.8 1961.7
1124.2 475.6 212.6 92.1 44.3 17 0
1080 1084.6 1104.2 1140.2 1184.5 1229.2 1278.1 1326 1373.9 1427.9
1488.7 1553.5 1626.6 1704.9 1794.4 1895.3 2011.2 2134.2 2270.1 2408.6
2550.6 2687 2825.5 2958.3 3087.5 3204.4 3318.1 3444.2 3467.9 3139.5
2205.7 1231.3 425.2 173 80.8 22.6 0
1080 1087.7 1111.4 1152.5 1202 1248.3 1300.3 1343 1378.5 1415.1
1456.8 1506.7 1559.7 1621.5 1700.8 1791.4 1895.9 2016.8 2139.3 2274.2
2413.7 2546 2679.3 2812.6 2935.2 3045.3 3161.6 3297.5 3462.3 3565.2
3004.6 1865.5 668.2 212.6 89.6 22.6 0
1080 1087.2 1112.9 1156.7 1206.1 1258.1 1312.6 1353.8 1386.8 1420.7
1458.3 1494.9 1537.6 1596.3 1672.4 1757.9 1859.8 1975.6 2096.6 2225.8
2359.1 2494 2625.8 2761.2 2885.2 2983 3074.7 3189.4 3307.3 3459.2
3051 1958.7 405.1 104.5 44.3 17.5 0
1080 1086.7 1112.9 1157.7 1210.2 1262.2 1317.3 1359 1392.9 1424.9
1460.9 1498.5 1540.2 1602.4 1676.6 1764.1 1871.7 1985.9 2106.4 2240.2
2375.6 2507.4 2640.7 2773 2896 2990.2 3085.5 3197.7 3306.3 3442.7
2938.8 1747.1 306.3 89.1 39.1 12.9 0
